IESNA:LM-63-2002
[TEST]P1645113
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5122.3
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
617.2 626.0 643.3 661.2 686.6 723.3 771.7 823.4 868.9 919.9 968.4 1029.7 1095.0 1160.7 1219.0 
1282.9 1355.5 1433.3 1546.0 1667.4 1764.3 1834.8 1892.0 1922.1 1853.5 1663.8 1334.6 761.1 329.9 152.7 107.9 
81.8 52.1 35.2 18.7 0.0 0.0 
617.2 625.3 641.8 659.8 686.6 722.5 768.8 823.1 870.8 918.5 972.8 1031.5 1100.1 1164.3 1222.3 
1286.9 1359.2 1441.7 1558.4 1678.8 1773.8 1843.2 1903.7 1925.8 1859.7 1672.6 1337.5 755.9 330.6 154.9 109.7 
84.4 52.1 36.3 19.4 0.0 0.0 
617.2 624.9 640.3 660.1 687.3 722.5 766.2 819.0 867.1 914.8 968.0 1028.6 1095.0 1160.7 1221.6 
1281.4 1350.4 1445.8 1564.3 1697.5 1816.0 1899.0 1962.1 2007.6 1971.6 1807.2 1477.0 942.3 416.5 191.9 128.1 
93.6 62.0 42.2 22.0 0.4 0.0 
617.2 627.1 642.2 661.2 688.4 721.8 761.4 809.5 859.8 905.3 959.2 1016.5 1085.1 1151.1 1223.8 
1285.8 1352.2 1442.5 1555.9 1701.2 1861.2 1992.2 2105.2 2193.6 2216.4 2108.1 1840.3 1312.6 647.7 280.3 160.7 
111.6 74.5 47.3 21.7 0.4 0.0 
617.2 626.4 640.7 660.1 688.8 722.9 760.0 800.0 846.9 895.7 944.5 1004.0 1072.2 1136.4 1211.7 
1281.0 1346.7 1429.6 1550.4 1705.6 1898.6 2076.9 2276.6 2423.0 2538.6 2548.1 2358.4 1946.3 1259.7 537.9 
247.3 152.7 93.2 53.6 25.7 0.7 0.0 
617.2 626.0 639.2 659.4 687.7 721.8 755.9 793.3 834.4 882.5 930.2 983.8 1043.2 1111.1 1179.7 
1250.9 1329.8 1420.1 1536.8 1695.3 1901.5 2139.7 2375.6 2607.2 2836.9 2990.3 3009.4 2761.3 2231.8 1384.5 
539.4 191.2 99.4 56.5 22.4 1.1 0.0 
617.2 626.0 638.9 658.3 685.5 719.6 756.7 794.8 833.7 878.1 926.5 976.8 1028.2 1089.5 1166.5 
1246.9 1309.3 1384.1 1492.8 1633.3 1822.3 2054.2 2321.0 2631.0 2956.5 3257.0 3466.6 3480.2 3232.5 2635.8 
1763.2 843.6 243.7 104.6 44.0 4.8 0.0 
617.2 625.6 638.1 657.6 684.4 717.8 755.6 794.4 835.5 876.6 928.0 976.8 1026.7 1086.2 1165.1 
1239.6 1299.4 1371.7 1477.7 1618.6 1806.5 2036.2 2298.2 2605.3 2935.2 3243.5 3463.3 3499.6 3265.9 2665.9 
1826.3 994.1 288.8 111.6 43.7 5.1 0.0 
617.2 624.9 635.6 653.5 679.6 711.9 750.0 791.5 831.9 875.2 924.0 975.4 1022.3 1080.3 1149.7 
1217.5 1266.7 1344.5 1463.4 1621.2 1820.4 2047.6 2293.4 2559.8 2838.4 3113.6 3305.9 3368.2 3187.7 2598.7 
1859.0 1184.1 579.4 167.3 61.3 12.8 0.0 
617.2 622.0 631.2 646.6 670.8 700.5 734.6 770.6 811.0 851.3 892.4 931.0 970.6 1013.9 1070.4 
1123.6 1181.2 1285.1 1431.5 1617.5 1832.2 2074.0 2326.1 2577.8 2848.3 3060.0 3180.4 3160.5 2830.7 2265.5 
1694.6 1054.2 434.5 147.9 67.2 20.5 0.0 
617.2 617.9 624.9 638.1 659.0 683.6 713.4 743.4 773.2 803.6 836.3 862.0 892.1 922.9 964.7 
1008.7 1078.1 1192.2 1351.5 1547.4 1783.4 2051.6 2338.9 2644.6 2922.0 3082.0 3086.0 2829.2 2250.9 1637.7 
1079.2 555.9 218.3 89.9 34.1 11.4 0.0 
617.2 620.1 625.6 638.1 657.9 683.6 708.2 737.2 764.0 791.5 817.6 839.2 863.4 891.3 928.8 
975.0 1054.2 1167.3 1311.1 1487.2 1697.9 1938.2 2187.8 2428.8 2595.1 2639.8 2535.3 2239.1 1694.2 1171.3 
727.7 359.2 153.4 70.5 30.1 10.3 0.0 
617.2 615.7 620.5 632.3 651.0 674.1 699.4 725.8 749.7 773.2 794.4 810.6 831.1 857.6 895.4 
952.2 1028.2 1113.7 1209.1 1320.3 1461.9 1619.4 1785.2 1940.8 2025.9 2015.7 1905.6 1635.1 1221.6 806.2 
474.1 230.4 115.2 59.4 31.6 15.4 0.0 
617.2 617.9 621.6 632.3 651.3 674.1 697.6 719.2 737.6 751.9 765.5 777.9 795.9 821.2 838.1 
839.9 824.9 792.6 744.2 688.4 642.5 620.1 599.2 547.9 460.9 357.8 268.6 204.8 160.4 136.5 118.9 99.8 
80.7 64.6 44.8 22.8 0.0 
617.2 617.2 620.1 630.4 649.1 669.7 688.8 703.1 712.6 719.2 725.5 722.5 708.9 682.9 643.6 
591.2 525.5 451.3 381.6 327.3 284.8 254.3 230.8 212.5 197.8 182.7 168.1 155.2 143.1 132.5 118.9 103.5 84.8 
66.4 44.8 19.8 0.0 
617.2 619.4 622.3 633.0 650.2 667.1 677.0 681.4 686.2 685.8 674.1 649.9 611.7 562.9 500.9 
434.5 378.0 335.4 303.8 279.2 257.2 238.2 222.0 210.3 201.5 190.8 176.9 162.6 151.6 138.0 118.9 99.4 80.0 58.3 
36.7 7.7 0.0 
617.2 619.4 624.2 634.5 649.5 659.4 662.7 666.7 666.0 652.8 623.4 581.2 522.2 458.3 399.6 359.2 
333.2 312.6 292.5 274.1 252.8 233.7 224.6 220.2 214.7 202.6 186.8 174.7 174.7 166.6 145.7 121.8 91.7 69.0 38.9 3.3 
0.0 
617.2 615.4 622.3 633.0 643.6 647.3 651.7 655.7 645.5 615.0 572.1 513.4 446.9 392.3 354.8 328.1 
305.7 284.4 262.0 239.3 231.9 229.3 229.7 231.5 226.8 214.3 201.5 197.4 210.3 209.9 204.0 166.6 132.1 96.5 51.7 1.8 
0.0 
617.2 614.3 622.3 635.2 641.8 642.9 648.8 648.8 628.2 589.0 533.2 470.1 411.7 368.1 335.0 306.8 
281.1 253.2 229.3 221.3 216.5 215.4 219.1 222.7 217.2 208.1 198.9 208.1 215.0 209.9 193.4 158.2 130.3 96.5 49.2 0.7 
0.0 
617.2 614.6 624.5 639.2 642.9 643.6 649.5 642.9 613.9 567.7 509.0 446.6 394.8 354.5 318.1 286.2 
257.2 229.0 216.5 209.9 207.3 207.7 213.2 215.8 208.4 198.9 195.6 208.8 206.2 200.4 176.5 147.9 120.4 91.0 44.0 0.0 
0.0 
617.2 610.2 621.2 635.9 640.0 641.1 646.9 637.0 606.2 556.3 500.2 436.7 385.3 344.9 305.7 269.7 
238.9 216.1 207.3 202.2 201.1 202.9 207.0 209.5 205.9 202.9 206.6 222.7 219.1 200.4 168.8 139.8 109.7 76.3 36.0 0.0 
0.0 
617.2 608.8 619.4 634.1 638.5 640.0 645.1 635.6 604.4 558.5 497.6 434.1 385.7 343.5 303.1 267.9 
236.3 214.3 205.5 200.4 199.6 201.1 205.1 207.3 204.8 203.3 207.0 221.3 216.1 194.9 164.4 136.9 106.4 70.8 33.0 0.0 
0.0 
